See the Circlemiser at DCW London 2026

Connect with Munters data center cooling experts at Data Center World London (4–5 March 2026, Stand: B110)see Munters Circlemiser chiller live – or request a discussion before or after the event.

07-TMA 3CPS-3EVAP-24CIL c1 ritagliato
munters-circlemiser-3

Designed for real data center operation

Circlemiser is designed specifically for data centers – built from the ground up for continuous operation, dynamic loads profiles and system-level integration. 

  • Capacity range: 1,000–2,500 kW
  • Microchannel cylindrical condenser, with a 45% increase in heat exchange surface compared to traditional V-shaped condensers
  • Oil-free Turbocor® compressors for high part-load efficiency
  • Multiple independent refrigerant circuits for resilience and redundancy
  • Cascade flooded shell-and-tube evaporators for stable performance at higher MW
  • Compact footprint per MW
  • Built in Italy and Ireland for European standards and delivery requirements

Performance and reliability that hold up at scale

Circlemiser is engineered to perform when:

  • Power density increases
  • AI and HPC workloads fluctuate dynamically
  • part-load operation dominates real usage

Circlemiser performance is independently certified according to AHRI 551/591, a globally recognised and stricter performance standard.

Built on over 20 years of experience with oil-free Turbocor technology, Circlemiser is part of a mature and proven platform used in mission-critical environments worldwide.

08-TMA-4CPS-4EVAP-24CIL-c2-ritagliato---Copia
DCD>Connect London
Booth Location: Booth x
Dates: September 16-17

Proven at scale in mission-critical data centers

Munters has recently secured multiple large-scale datacenter cooling orders, confirming strong market trust in Munters’ technology, delivery capability and system-level responsibility.

A record data center equipment order

Totaling SEK 2.1 billion, covering cooling infrastructure for large-scale data center projects

A major data center chiller order

Worth SEK 840 million, supporting high-density, mission-critical environments

Munters wins 82 MUSD data center chiller order

Further strengthening Munters’ position as a trusted cooling partner for large data center deployments

Circlemiser as part of a complete data center cooling system

Circlemiser is typically deployed as part of a broader Munters data center cooling architecture.

Picture1

For customers, this means one accountable partner and one dedicated project manager supporting the cooling system from early design to operation.

See Munters Circlemiser chiller at DCW London

Connect with Munters data center cooling experts at DCW London (4–5 March 2026, Stand: B110)see Munters Circlemiser chiller live – or request a discussion before or after the event.