Meet Munters at DCW London 2026

DCW London Logo Meet our data center cooling experts at Data Center World London (4–5 March 2026, Stand: B110) – or request a discussion before or after the event.

cooling-solutions
Munters provides a broad portfolio of data center cooling solutions, including chillers, air handling units, split systems and dry coolers.
08-TMA-4CPS-4EVAP-24CIL-c2-ritagliato---Copia

The constraints shaping today’s data center projects

Todays data center projects are shaped by power, water, space and live-site constraints.

Munters works specifically within these constraints, delivering cooling solutions that unlock capacity and ensure long-term operational stability under real operating conditions.

How Munters designs data center cooling systems

Munters is chosen when data center projects cannot afford single-assumption designs

We do not design cooling around a single trend or technology. We design systems that remain stable as requirements change over time.

Hybrid and multi-technology architecture

Air, liquid and hybrid cooling solutions designed to work together – across different rack densities, loads and project phases.

Thermodynamic realism

Designs based on heat flows, hydraulics and climate variation - ensuring stable performance under real operating conditions.

Scalable high-density performance

Efficiency that holds up as power density increases and AI loads becomemore dynamic.

Engineering-driven customization

Footprint, noise, height, layout and hydraulics adapted early – without compromising reliability.

Whether you’re in early design, facing live-site constraints, or planning for AI and HPC loads, the next step is a focused discussion.

munters-service-landing-page

Service and Support

Global expertise, local presence. With rapidly growing service operations and dedicated project management, Munters provides North American data centers with reliable lifecycle support. Ensuring uptime where it matters most.

DCD>Connect London
Booth Location: Booth x
Dates: September 16-17

Proven at scale in mission-critical data centers

Munters has recently secured multiple large-scale data center cooling orders, confirming strong market trust in Munters’ technology, delivery capability and system-level responsibility.

A record data center equipment order

Totaling SEK 2.1 billion, covering cooling infrastructure for large-scale data center projects

A major data center chiller order

Worth SEK 840 million, supporting high-density, mission-critical environments

Munters wins 82 MUSD data center chiller order

Further strengthening Munters’ position as a trusted cooling partner for large data center deployments

See Munters Circlemiser chiller at DCW London

Munters Circlemiser chiller is designed specifically for data centers – built from the ground up for continuous operation, dynamic loads profiles and system-level integration. See Circlemiser live at Data Centre World London (4–5 March 2026)

Circlemiser highlights:

  • Capacity range: 1,000–2,500 kW
  • Microchannel cylindrical condenser, with a 45% increase in heat exchange surface compared to traditional V-shaped condensers
  • Oil-free Turbocor® compressors for high part-load efficiency
  • Multiple independent refrigerant circuits for resilience and redundancy
  • Cascade flooded shell-and-tube evaporators for stable performance at higher MW
  • Compact footprint per MW
  • Built in Italy and Ireland for European standards and delivery requirements

Let’s discuss your data center cooling requirements

Connect with Munters data center cooling experts at DCW London (4–5 March 2026, Stand: B110) - or request a discussion before or after the event.